text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Low-wear guidance for manual carriages

Profile sliders von norelem

           

Be it sliding doors, drawer runners, glide rails or glide carriages - the application fields for norelem profile sliders are diverse. Its main section is made of robust die-cast zinc and provides low-wear guidance for manual carriages made from aluminium profiles with an 8 mm slot.

Slide guides with several slide carriages should be constructed as a combination of fixed bearing (Form F, with M6 screws) and floating bearing (Form L, with M5 screws). This compensates for form tolerances and ensures light movement.